IESNA:LM-63-2002
[TEST]P1437810
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-840-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29276.5
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4077.7 4102.7 3869.7 3412.0 3154.0 3129.0 3145.7 3212.3 3345.4 3520.2 3711.6 4102.7 4959.9 6008.4 7198.5 8363.5 9262.3 9961.3 
10810.2 11384.4 11692.3 11725.6 11034.9 10385.8 9828.2 8779.6 6632.6 4502.2 3595.1 2363.4 857.2 457.7 307.9 166.4 116.5 66.6 0.0 
4077.7 4111.0 3878.0 3428.6 3170.7 3137.4 3162.3 3228.9 3353.7 3545.1 3744.9 4111.0 4968.2 6050.0 7298.3 8388.5 9345.5 10161.1 
10893.4 11484.2 11867.1 11892.0 11134.7 10485.6 9878.1 8812.9 6757.4 4643.6 3595.1 2371.7 857.2 474.3 316.2 174.8 116.5 66.6 0.0 
4077.7 4102.7 3894.7 3495.2 3212.3 3170.7 3195.6 3270.5 3403.7 3611.7 3844.7 4177.6 4909.9 6041.7 7273.4 8505.0 9636.8 10585.5 
11492.6 12299.8 12757.5 12915.6 12724.2 11867.1 11134.7 10302.5 8122.2 5467.5 3878.0 2638.0 1156.7 557.6 374.5 249.7 191.4 108.2 0.0 
4077.7 4111.0 3936.3 3578.4 3295.5 3262.2 3270.5 3353.7 3511.9 3744.9 4061.1 4452.2 4984.8 5991.8 7256.7 8646.5 9919.7 11026.5 
12075.1 12982.2 13623.0 14030.8 14097.3 13980.8 13439.9 12466.2 11733.9 10552.2 8480.0 5384.3 2155.4 890.4 549.2 357.8 258.0 
124.8 0.0 
4077.7 4127.7 3994.5 3769.8 3470.2 3412.0 3445.3 3545.1 3728.2 4019.5 4410.6 4901.6 5442.5 6199.8 7281.7 8663.1 10211.0 11617.4 
12674.3 13598.0 14288.7 14754.8 15120.9 15495.4 15636.9 15353.9 14887.9 14130.6 12333.1 8746.3 4627.0 1772.6 857.2 457.7 258.0 
124.8 0.0 
4077.7 4119.4 4052.8 3944.6 3761.5 3661.6 3728.2 3903.0 4119.4 4418.9 4876.6 5475.8 6183.2 6890.5 7797.6 9021.0 10493.9 11933.6 
13157.0 13839.4 14363.6 14904.6 15470.4 16211.1 16935.1 17492.7 17750.7 17858.8 16477.4 12566.1 7481.4 3045.8 1173.4 549.2 266.3 
116.5 0.0 
4077.7 4152.6 4127.7 4136.0 4136.0 4127.7 4194.2 4402.3 4710.2 5134.6 5658.9 6324.7 7106.9 8039.0 9104.2 10335.8 11351.1 12316.4 
13148.6 13889.3 14588.3 15287.4 16252.7 17284.6 18175.1 18483.0 17767.3 16377.5 14654.9 11950.3 7281.7 2846.1 915.4 441.1 191.4 
58.3 0.0 
4077.7 4144.3 4177.6 4260.8 4394.0 4568.7 4843.4 5126.3 5509.1 5975.1 6591.0 7381.5 8305.3 9412.1 10635.4 11933.6 12982.2 13722.8 
14347.0 15021.1 15903.2 16901.8 17825.6 18458.0 17833.9 16510.7 14896.2 12807.4 9670.1 5592.3 2671.3 1364.8 765.6 449.4 282.9 
99.9 0.0 
4077.7 4144.3 4227.5 4369.0 4585.4 4893.3 5301.1 5792.1 6382.9 7032.0 7797.6 8696.4 9745.0 10976.6 12374.7 13672.9 14704.8 15545.3 
16202.8 17109.9 18299.9 19456.6 20130.7 19606.4 18250.0 16760.3 14638.3 11151.4 7082.0 3678.3 1997.3 1131.8 765.6 540.9 316.2 124.8 
0.0 
4077.7 4136.0 4219.2 4402.3 4652.0 4993.2 5442.5 5950.2 6615.9 7273.4 8088.9 9037.6 10219.3 11475.9 12982.2 14446.9 15745.1 16901.8 
17892.1 19090.5 20680.0 21953.2 22544.1 21811.8 20055.8 17634.1 14430.2 10077.8 5567.4 2837.8 1547.9 965.3 649.1 441.1 274.6 141.5 
0.0 
4077.7 4102.7 4185.9 4377.3 4660.3 5026.4 5450.9 6041.7 6682.5 7389.9 8247.0 9212.4 10360.8 11609.1 13090.4 14613.3 15820.0 16868.5 
17684.1 18599.5 19756.2 20422.0 20363.7 19065.5 16843.6 14230.5 11193.0 7331.6 3927.9 1939.0 1173.4 732.3 491.0 282.9 191.4 83.2 0.0 
4077.7 4094.4 4161.0 4327.4 4577.1 4909.9 5317.7 5808.7 6424.5 7032.0 7731.1 8530.0 9445.4 10493.9 11684.0 13007.2 14213.8 15129.2 
15869.9 16643.8 17392.8 17575.9 17068.3 15395.6 13223.5 10818.5 8297.0 5367.6 2829.5 1464.7 940.4 607.5 357.8 183.1 116.5 58.3 0.0 
4077.7 4069.4 4111.0 4227.5 4418.9 4685.2 5001.5 5367.6 5775.4 6233.1 6699.1 7231.7 7880.9 8604.9 9503.6 10535.6 11342.8 11991.9 
12249.9 12291.5 12191.6 11392.7 9878.1 7531.3 5342.7 3836.4 2754.6 1780.9 1040.2 682.4 457.7 307.9 191.4 99.9 49.9 16.6 0.0 
4077.7 4019.5 3961.2 3952.9 3969.6 4027.8 4086.1 4119.4 4161.0 4127.7 4027.8 3869.7 3753.2 3744.9 3936.3 4194.2 4235.9 3836.4 3203.9 
2613.1 1997.3 1464.7 1148.4 915.4 740.7 599.2 466.0 349.5 258.0 191.4 141.5 99.9 66.6 33.3 8.3 8.3 0.0 
4077.7 3919.6 3744.9 3570.1 3403.7 3237.2 3020.9 2654.7 2188.7 1780.9 1606.1 1614.5 1722.6 1897.4 2030.5 1997.3 1706.0 1323.2 982.0 790.6 
699.0 649.1 582.5 499.3 407.8 341.2 274.6 241.3 208.0 183.1 149.8 124.8 83.2 33.3 8.3 0.0 0.0 
4077.7 3869.7 3561.8 3228.9 2896.0 2488.3 1939.0 1414.7 1198.4 1156.7 1148.4 1148.4 1165.1 1190.0 1123.5 907.1 682.4 574.2 507.6 449.4 416.1 
382.8 349.5 316.2 291.3 274.6 249.7 191.4 141.5 108.2 66.6 41.6 16.6 8.3 0.0 0.0 0.0 
4077.7 3803.1 3387.0 2929.3 2413.4 1814.2 1256.6 1081.8 1040.2 990.3 948.7 915.4 882.1 832.2 724.0 574.2 491.0 416.1 357.8 324.6 291.3 
274.6 249.7 241.3 216.4 191.4 166.4 141.5 108.2 74.9 58.3 33.3 16.6 0.0 0.0 0.0 0.0 
4077.7 3744.9 3212.3 2671.3 2038.9 1339.8 1090.2 1023.6 973.7 915.4 857.2 782.3 715.7 640.8 549.2 474.3 407.8 349.5 307.9 282.9 258.0 241.3 
224.7 208.0 191.4 174.8 149.8 116.5 99.9 83.2 58.3 33.3 8.3 0.0 0.0 0.0 0.0 
4077.7 3670.0 3112.4 2446.6 1714.3 1148.4 1048.6 998.6 940.4 882.1 807.2 715.7 632.5 549.2 474.3 416.1 366.2 316.2 291.3 266.3 241.3 224.7 208.0 
191.4 166.4 149.8 124.8 99.9 83.2 66.6 41.6 16.6 0.0 0.0 0.0 0.0 0.0 
4077.7 3653.3 3029.2 2330.1 1481.3 1098.5 1040.2 990.3 932.1 865.5 782.3 699.0 607.5 524.3 449.4 391.1 349.5 307.9 274.6 249.7 224.7 208.0 183.1 
166.4 149.8 116.5 91.5 83.2 66.6 49.9 25.0 8.3 0.0 0.0 0.0 0.0 0.0 
4077.7 3645.0 2987.6 2230.3 1373.1 1090.2 1031.9 982.0 932.1 865.5 773.9 682.4 590.9 516.0 449.4 399.5 357.8 324.6 282.9 249.7 216.4 199.7 174.8 
158.1 133.2 91.5 66.6 58.3 41.6 25.0 16.6 0.0 0.0 0.0 0.0 0.0 0.0 
4077.7 3611.7 2979.2 2238.6 1364.8 1081.8 1031.9 982.0 923.7 857.2 773.9 682.4 599.2 524.3 457.7 407.8 366.2 324.6 282.9 249.7 216.4 199.7 174.8 
158.1 133.2 91.5 66.6 49.9 41.6 25.0 8.3 0.0 0.0 0.0 0.0 0.0 0.0 
